COMPANY HEADER
Terms
Request Information
SR2-PB2 SERIES Single Locking Collar - Non-Expansion - Pillow Block
Mounted Roller Bearings and Accessories
SR2200 & SRE Series
End Cover Width with Wiper Seal
Unit of Measure

Specifications

Type

Pillow Block

Locking Device

Set Screw

Grease Fitting

R 1/8

Associated Industries

Wood, Aggregate, Automotive, Air Handling

Material

Ductile Iron

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Short Description

Pillow Block

Weight

12 lb

Dimension

Total Length

8.38 in

Total Width

2 1/2 in

Total Height

4.56 in

Bore Size

2 in

Foot Height

1.38 in

Locking Collar Outer Diameter

2.88 in

Bolt Hole Length

1.02 in

Base to Center Height

2.25 in

Housing Size

210

Bolt Hole Width

0.69 in

Bolt Hole Minimum Distance

5.94 in

Bolt Hole Maximum Distance

6.56 in

Center of Outer Race to Face of Collar When Expanded

1.76 in

Expansion Distance

0.24 in