COMPANY HEADER
Terms
Request Information
Medium duty with set screw lock.
  • Wide inner race with greater load carrying capacity than UC insert
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

d - Bore Dia. of Bearing

3.4375 in

D - Dimension

6.2992 in160 mm

Bi - Dimension

3.7795 in96 mm

Be - Dimension

1.4961 in38 mm

N - Dimension

1.5630 in39.7 mm

M - Dimension

2.2165 in56.3 mm

G - Dimension

0.5906 in15.0 mm

Ds - Dimension

1/2-20UNF

Basic Load Rating

21,120 lbf

Basic Static Load Rating

15,800 lbf

Weight

10.7 lb

Seal Type

B-Type