COMPANY HEADER
Terms
Request Information
Medium duty with set screw lock.
  • Wide inner race with greater load carrying capacity than UC insert
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

d - Bore Dia. of Bearing

65 mm

D - Dimension

4.9213 in125 mm

Bi - Dimension

2.9370 in74.6 mm

Be - Dimension

1.1811 in30 mm

N - Dimension

1.1890 in30.2 mm

M - Dimension

1.7480 in44.4 mm

G - Dimension

0.4724 in12 mm

Ds - Dimension

1/2-20UNF

Basic Load Rating

13,530 lbf

Basic Static Load Rating

9,620 lbf

Weight

4.56 lb

Seal Type

B-Type