d - Bore Dia. of Bearing |
N/A 50 mm |
D - Dimension |
N/A 3.9370 in100 mm |
Bi - Dimension |
N/A 2.1890 in55.6 mm |
Be - Dimension |
N/A 0.9843 in25 mm |
N - Dimension |
N/A 0.8740 in22.2 mm |
M - Dimension |
N/A 1.3150 in33.4 mm |
G - Dimension |
N/A 0.3543 in9 mm |
Ds - Dimension |
N/A 3/8-24UNF |
Basic Load Rating |
N/A 9,490 lbf |
Basic Static Load Rating |
N/A 6,440 lbf |
Weight |
N/A 2.84 lb |
Seal Type |
N/A B-Type |