d - Bore Dia. of Bearing |
N/A 30 mm |
D - Dimension |
N/A 2.8346 in72 mm |
Bi - Dimension |
N/A 1.6890 in42.9 mm |
Be - Dimension |
N/A 0.7874 in20 mm |
N - Dimension |
N/A 0.6890 in17.5 mm |
M - Dimension |
N/A 1.0000 in25.4 mm |
G - Dimension |
N/A 0.2559 in6.5 mm |
Ds - Dimension |
N/A 5/16-24UNF |
Basic Load Rating |
N/A 5,535 lbf |
Basic Static Load Rating |
N/A 3,340 lbf |
Weight |
N/A 1.28 lb |
Seal Type |
N/A B-Type |