d - Bore Dia. of Bearing |
N/A 25 mm |
D - Dimension |
N/A 2.4409 in62 mm |
Bi - Dimension |
N/A 1.50 in38.1 mm |
Be - Dimension |
N/A 0.7480 in19 mm |
N - Dimension |
N/A 0.6260 in15.9 mm |
M - Dimension |
N/A 0.8740 in22.2 mm |
G - Dimension |
N/A 0.2362 in6 mm |
Ds - Dimension |
N/A 1/4-28UNF |
Basic Load Rating |
N/A 4,200 lbf |
Basic Static Load Rating |
N/A 2,430 lbf |
Weight |
N/A 0.86 lb |
Seal Type |
N/A B-Type |