d - Bore Dia. of Bearing |
N/A 90 mm |
D - Dimension |
N/A 6.2992 in160 mm |
Bi - Dimension |
N/A 3.7795 in96 mm |
Be - Dimension |
N/A 1.4961 in38 mm |
N - Dimension |
N/A 1.5630 in39.7 mm |
M - Dimension |
N/A 2.2165 in56.3 mm |
G - Dimension |
N/A 0.5906 in15.0 mm |
Ds - Dimension |
N/A 1/2-20UNF |
Basic Load Rating |
N/A 21,120 lbf |
Basic Static Load Rating |
N/A 15,700 lbf |
Weight |
N/A 9.59 lb |
Seal Type |
N/A B-Type |