COMPANY HEADER
Terms
Request Information
Standard duty with set screw lock.
  • Wide inner race
  • B-type or L3-type seals
Unit of Measure

d - Bore Dia. of Bearing

15 mm

D - Dimension

1.8504 in47 mm

Bi - Dimension

1.2205 in31 mm

Be - Dimension

0.6299 in16 mm

N - Dimension

0.5000 in12.7 mm

M - Dimension

0.7205 in18.3 mm

G - Dimension

0.1969 in5 mm

Ds - Dimension

1/4-28UNF

Basic Load Rating

2,740 lbf

Basic Static Load Rating

1,600 lbf

Weight

0.42 lb

Seal Type

B-Type