d - Bore Dia. of Bearing |
N/A 1.5 in |
D - Dimension |
N/A 3.1496 in80 mm |
Bi - Dimension |
N/A 1.3386 in34 mm |
Be - Dimension |
N/A 0.7087 in18 mm |
N - Dimension |
N/A 0.3543 in9 mm |
M - Dimension |
N/A 0.9843 in25 mm |
G - Dimension |
N/A 0.3150 in8 mm |
Ds - Dimension |
N/A 5/16-24UNF |
Basic Load Rating |
N/A 6,375 lbf |
Basic Static Load Rating |
N/A 3,960 lbf |
Weight |
N/A 1.51 lb |
Seal Type |
N/A K-Type |