d - Bore Dia. of Bearing |
N/A 1.25 in |
D - Dimension |
N/A 2.8346 in72 mm |
Bi - Dimension |
N/A 1.2598 in32 mm |
Be - Dimension |
N/A 0.6693 in17 mm |
N - Dimension |
N/A 0.3346 in8.5 mm |
M - Dimension |
N/A 0.9252 in23.5 mm |
G - Dimension |
N/A 0.2362 in6 mm |
Ds - Dimension |
N/A 5/16-24UNF |
Basic Load Rating |
N/A 5,535 lbf |
Basic Static Load Rating |
N/A 3,340 lbf |
Weight |
N/A 1.06 lb |
Seal Type |
N/A K-Type |