COMPANY HEADER
Terms
Request Information
  • Eccentric locking collar
  • Narrow inner race
  • K-type seals
  • Available relubricatable (G) or non-relubricatable (N)
  • Spherical (SA) and cylindrical (CSA)
Unit of Measure

Type

N/A Spherical (SA)

d - Bore Dia. of Bearing

N/A 55 mm

D - Dimension

N/A 3.9370 in100 mm

Bi - Dimension

N/A 1.9055 in48.4 mm

Be - Dimension

N/A 0.9449 in24 mm

N - Dimension

N/A 0.4724 in12 mm

M - Dimension

N/A 0.8031 in20.4 mm

K - Dimension

N/A 3.0000 in76.2 mm

H - Dimension

N/A 0.8189 in20.8 mm

G - Dimension

N/A 0.3150 in8 mm

Ds - Dimension

N/A 3/8-24UNF

Basic Load Rating

N/A 9,490 lbf

Basic Static Load Rating

N/A 6,440 lbf

Weight

N/A 2.65 lb

Seal Type

N/A K-Type