Type |
N/A Spherical (SA) |
d - Bore Dia. of Bearing |
N/A 1.75 in |
D - Dimension |
N/A 3.3465 in85 mm |
Bi - Dimension |
N/A 1.7205 in43.7 mm |
Be - Dimension |
N/A 0.8661 in22 mm |
N - Dimension |
N/A 0.4331 in11 mm |
M - Dimension |
N/A 0.7559 in19.2 mm |
K - Dimension |
N/A 2.5000 in63.5 mm |
H - Dimension |
N/A 0.7205 in18.3 mm |
G - Dimension |
N/A 0.2677 in6.8 mm |
Ds - Dimension |
N/A 5/16-24UNF |
Basic Load Rating |
N/A 7,110 lbf |
Basic Static Load Rating |
N/A 4,460 lbf |
Weight |
N/A 1.81 lb |
Seal Type |
N/A K-Type |