Type |
N/A Spherical (SA) |
d - Bore Dia. of Bearing |
N/A 1 5/16 in |
D - Dimension |
N/A 2.8346 in72 mm |
Bi - Dimension |
N/A 1.5315 in38.9 mm |
Be - Dimension |
N/A 0.7480 in19 mm |
N - Dimension |
N/A 0.3740 in9.5 mm |
M - Dimension |
N/A 0.6260 in15.9 mm |
K - Dimension |
N/A 2.1890 in55.6 mm |
H - Dimension |
N/A 0.6890 in17.5 mm |
G - Dimension |
N/A 0.2677 in6.8 mm |
Ds - Dimension |
N/A 5/16-24UNF |
Basic Load Rating |
N/A 5,535 lbf |
Basic Static Load Rating |
N/A 3,340 lbf |
Weight |
N/A 1.26 lb |
Seal Type |
N/A K-Type |