Type |
N/A Spherical (SA) |
d - Bore Dia. of Bearing |
N/A 1.1875 in |
D - Dimension |
N/A 2.4409 in62 mm |
Bi - Dimension |
N/A 1.4055 in35.7 mm |
Be - Dimension |
N/A 0.7087 in18 mm |
N - Dimension |
N/A 0.3543 in9 mm |
M - Dimension |
N/A 0.5827 in14.8 mm |
K - Dimension |
N/A 1.7520 in44.5 mm |
H - Dimension |
N/A 0.6260 in15.9 mm |
G - Dimension |
N/A 0.2362 in6 mm |
Ds - Dimension |
N/A 5/16-24UNF |
Basic Load Rating |
N/A 4,200 lbf |
Basic Static Load Rating |
N/A 2,430 lbf |
Weight |
N/A 0.75 lb |
Seal Type |
N/A K-Type |