Type |
N/A Spherical (SA) |
d - Bore Dia. of Bearing |
N/A 1 in |
D - Dimension |
N/A 2.0472 in52 mm |
Bi - Dimension |
N/A 1.2205 in31 mm |
Be - Dimension |
N/A 0.5906 in15 mm |
N - Dimension |
N/A 0.2953 in7.5 mm |
M - Dimension |
N/A 0.5513 in14 mm |
K - Dimension |
N/A 1.5000 in38.1 mm |
H - Dimension |
N/A 0.5315 in13.5 mm |
G - Dimension |
N/A 0.1890 in4.8 mm |
Ds - Dimension |
N/A 1/4-28UNF |
Basic Load Rating |
N/A 3,010 lbf |
Basic Static Load Rating |
N/A 1,750 lbf |
Weight |
N/A 0.51 lb |
Seal Type |
N/A K-Type |