Type |
N/A Spherical (SA) |
d - Bore Dia. of Bearing |
N/A 0.75 in |
D - Dimension |
N/A 1.8504 in47 mm |
Bi - Dimension |
N/A 1.2205 in31 mm |
Be - Dimension |
N/A 0.5906 in15 mm |
N - Dimension |
N/A 0.2953 in7.5 mm |
M - Dimension |
N/A 0.5512 in14 mm |
K - Dimension |
N/A 1.3110 in33.3 mm |
H - Dimension |
N/A 0.5315 in13.5 mm |
G - Dimension |
N/A 0.1890 in4.8 mm |
Ds - Dimension |
N/A 1/4-28UNF |
Basic Load Rating |
N/A 2,740 lbf |
Basic Static Load Rating |
N/A 1,600 lbf |
Weight |
N/A 0.43 lb |
Seal Type |
N/A K-Type |