Type |
N/A Spherical (SA) |
d - Bore Dia. of Bearing |
N/A 0.625 in |
D - Dimension |
N/A 1.5748 in40 mm |
Bi - Dimension |
N/A 1.1260 in28.6 mm |
Be - Dimension |
N/A 0.5118 in13 mm |
N - Dimension |
N/A 0.2559 in6.5 mm |
M - Dimension |
N/A 0.4960 in12.6 mm |
K - Dimension |
N/A 1.1260 in28.6 mm |
H - Dimension |
N/A 0.5315 in13.5 mm |
G - Dimension |
N/A 0.1890 in4.8 mm |
Ds - Dimension |
N/A 1/4-28UNF |
Basic Load Rating |
N/A 2,040 lbf |
Basic Static Load Rating |
N/A 1,020 lbf |
Weight |
N/A 0.29 lb |
Seal Type |
N/A K-Type |