Type |
N/A Cylindrical (CSA) |
d - Bore Dia. of Bearing |
N/A 1.9375 in |
D - Dimension |
N/A 3.5433 in90 mm |
Bi - Dimension |
N/A 1.7205 in43.7 mm |
Be - Dimension |
N/A 0.8661 in22 mm |
N - Dimension |
N/A 0.4331 in11 mm |
M - Dimension |
N/A 0.7559 in19.2 mm |
K - Dimension |
N/A 2.7520 in69.9 mm |
H - Dimension |
N/A 0.7205 in18.3 mm |
G - Dimension |
N/A 0.2677 in6.8 mm |
Ds - Dimension |
N/A 5/16-24UNF |
Basic Load Rating |
N/A 7,400 lbf |
Basic Static Load Rating |
N/A 4,910 lbf |
Weight |
N/A 1.87 lb |
Seal Type |
N/A K-Type |