COMPANY HEADER
Terms
Request Information
  • Eccentric locking collar
  • Narrow inner race
  • K-type seals
  • Available relubricatable (G) or non-relubricatable (N)
  • Spherical (SA) and cylindrical (CSA)
Unit of Measure

Type

N/A Cylindrical (CSA)

d - Bore Dia. of Bearing

N/A 40 mm

D - Dimension

N/A 3.1496 in80 mm

Bi - Dimension

N/A 1.7205 in43.7 mm

Be - Dimension

N/A 0.8661 in22 mm

N - Dimension

N/A 0.4331 in11 mm

M - Dimension

N/A 0.7559 in19.2 mm

K - Dimension

N/A 2.3740 in60.3 mm

H - Dimension

N/A 0.7205 in18.3 mm

G - Dimension

N/A 0.2677 in6.8 mm

Ds - Dimension

N/A 5/16-24UNF

Basic Load Rating

N/A 6,375 lbf

Basic Static Load Rating

N/A 3,960 lbf

Weight

N/A 1.65 lb

Seal Type

N/A K-Type