COMPANY HEADER
Terms
Request Information
  • Eccentric locking collar
  • Narrow inner race
  • K-type seals
  • Available relubricatable (G) or non-relubricatable (N)
  • Spherical (SA) and cylindrical (CSA)
Unit of Measure

Type

N/A Cylindrical (CSA)

d - Bore Dia. of Bearing

N/A 35 mm

D - Dimension

N/A 2.8346 in72 mm

Bi - Dimension

N/A 1.5315 in38.9 mm

Be - Dimension

N/A 0.7480 in19 mm

N - Dimension

N/A 0.3740 in9.5 mm

M - Dimension

N/A 0.6260 in15.9 mm

K - Dimension

N/A 2.1890 in55.6 mm

H - Dimension

N/A 0.6890 in17.5 mm

G - Dimension

N/A 0.2677 in6.8 mm

Ds - Dimension

N/A 5/16-24UNF

Basic Load Rating

N/A 5,535 lbf

Basic Static Load Rating

N/A 3,340 lbf

Weight

N/A 1.26 lb

Seal Type

N/A K-Type