COMPANY HEADER
Terms
Request Information
  • Eccentric locking collar
  • Narrow inner race
  • K-type seals
  • Available relubricatable (G) or non-relubricatable (N)
  • Spherical (SA) and cylindrical (CSA)
Unit of Measure

Type

N/A Cylindrical (CSA)

d - Bore Dia. of Bearing

N/A 1 1/16 in

D - Dimension

N/A 2.4409 in62 mm

Bi - Dimension

N/A 1.4055 in35.7 mm

Be - Dimension

N/A 0.7087 in18 mm

N - Dimension

N/A 0.3543 in9 mm

M - Dimension

N/A 0.5827 in14.8 mm

K - Dimension

N/A 1.7520 in44.5 mm

H - Dimension

N/A 0.6260 in15.9 mm

G - Dimension

N/A 0.2362 in6 mm

Ds - Dimension

N/A 5/16-24UNF

Basic Load Rating

N/A 4,200 lbf

Basic Static Load Rating

N/A 2,430 lbf

Weight

N/A 0.75 lb

Seal Type

N/A K-Type