COMPANY HEADER
Terms
Request Information
  • Eccentric locking collar
  • Narrow inner race
  • K-type seals
  • Available relubricatable (G) or non-relubricatable (N)
  • Spherical (SA) and cylindrical (CSA)
Unit of Measure

Type

N/A Cylindrical (CSA)

d - Bore Dia. of Bearing

N/A 12 mm

D - Dimension

N/A 1.5748 in40 mm

Bi - Dimension

N/A 1.1260 in28.6 mm

Be - Dimension

N/A 0.5118 in13 mm

N - Dimension

N/A 0.2559 in6.5 mm

M - Dimension

N/A 0.4960 in12.6 mm

K - Dimension

N/A 1.1260 in28.6 mm

H - Dimension

N/A 0.5315 in13.5 mm

G - Dimension

N/A 0.1890 in4.8 mm

Ds - Dimension

N/A 1/4-28UNF

Basic Load Rating

N/A 2,040 lbf

Basic Static Load Rating

N/A 1,020 lbf

Weight

N/A 0.29 lb

Seal Type

N/A K-Type