COMPANY HEADER
Terms
Request Information
Standard duty with eccentric locking collar.
  • Wide inner race
  • B-type or L3-type seals
Unit of Measure

d - Bore Dia. of Bearing

2.9375 in

D - Dimension

5.1181 in130 mm

Bi - Dimension

3.6260 in92.1 mm

Be - Dimension

1.2598 in32 mm

N - Dimension

1.4685 in37.3 mm

M - Dimension

1.4685 in37.3 mm

I - Dimension

0.6890 in17.5 mm

K - Dimension

4.0157 in102 mm

H - Dimension

0.9252 in23.5 mm

G - Dimension

0.3346 in8.5 mm

Ds - Dimension

3/8-24UNF

Basic Load Rating

14,620 lbf

Basic Static Load Rating

10,540 lbf

Weight

6.26 lb

Seal Type

B-Type