COMPANY HEADER
Terms
Request Information
Standard duty with eccentric locking collar.
  • Wide inner race
  • B-type or L3-type seals
Unit of Measure

d - Bore Dia. of Bearing

2.75 in

D - Dimension

4.9213 in125 mm

Bi - Dimension

3.3740 in85.7 mm

Be - Dimension

1.1811 in30 mm

N - Dimension

1.3425 in34.1 mm

M - Dimension

1.3425 in34.1 mm

I - Dimension

0.6890 in17.5 mm

K - Dimension

3.5433 in90 mm

H - Dimension

0.9252 in23.5 mm

G - Dimension

0.3346 in8.5 mm

Ds - Dimension

3/8-24UNF

Basic Load Rating

13,530 lbf

Basic Static Load Rating

9,620 lbf

Weight

5.8 lb

Seal Type

B-Type