d - Bore Dia. of Bearing |
N/A 2 in |
D - Dimension |
N/A 3.9370 in100 mm |
Bi - Dimension |
N/A 2.8110 in71.4 mm |
Be - Dimension |
N/A 0.9843 in25 mm |
N - Dimension |
N/A 1.0906 in27.7 mm |
M - Dimension |
N/A 1.0906 in27.7 mm |
I - Dimension |
N/A 0.6299 in16 mm |
K - Dimension |
N/A 3.0000 in76.2 mm |
H - Dimension |
N/A 0.8189 in20.8 mm |
G - Dimension |
N/A 0.3150 in8 mm |
Ds - Dimension |
N/A 3/8-24UNF |
Basic Load Rating |
N/A 9,490 lbf |
Basic Static Load Rating |
N/A 6,440 lbf |
Weight |
N/A 3.48 lb |
Seal Type |
N/A B-Type |