d - Bore Dia. of Bearing |
N/A 50 mm |
D - Dimension |
N/A 3.5433 in90 mm |
Bi - Dimension |
N/A 2.4685 in62.7 mm |
Be - Dimension |
N/A 0.9449 in24 mm |
N - Dimension |
N/A 0.9685 in24.6 mm |
M - Dimension |
N/A 0.9685 in24.6 mm |
I - Dimension |
N/A 0.5315 in13.5 mm |
K - Dimension |
N/A 2.7520 in69.9 mm |
H - Dimension |
N/A 0.7205 in18.3 mm |
G - Dimension |
N/A 0.2677 in6.8 mm |
Ds - Dimension |
N/A 5/16-24UNF |
Basic Load Rating |
N/A 7,400 lbf |
Basic Static Load Rating |
N/A 4,910 lbf |
Weight |
N/A 2.23 lb |
Seal Type |
N/A B-Type |