COMPANY HEADER
Terms
Request Information
Standard duty with eccentric locking collar.
  • Wide inner race
  • B-type or L3-type seals
Unit of Measure

d - Bore Dia. of Bearing

1.25 in

D - Dimension

2.4409 in62 mm

Bi - Dimension

1.9016 in48.3 mm

Be - Dimension

0.7480 in19 mm

N - Dimension

0.7165 in18.2 mm

M - Dimension

0.7165 in18.2 mm

I - Dimension

0.4685 in11.9 mm

K - Dimension

1.7520 in44.5 mm

H - Dimension

0.6260 in15.9 mm

G - Dimension

0.2362 in6 mm

Ds - Dimension

5/16-24UNF

Basic Load Rating

4,200 lbf

Basic Static Load Rating

2,430 lbf

Weight

0.84 lb

Seal Type

B-Type