COMPANY HEADER
Terms
Request Information
Standard duty with snap ring and set screw lock.
  • Wide inner race
  • Black Oxide Finish
  • B-type seals
  • Please inquire about Free Running or High Temperature units
Unit of Measure

d - Bore Dia. of Bearing

2.4375 in

D - Dimension

4.3307 in110 mm

Bi - Dimension

2.5630 in65.1 mm

Be - Dimension

1.2598 in32 mm

N - Dimension

1.0000 in25.4 mm

M - Dimension

1.5630 in39.7 mm

E - Dimension

1.0398 in26.41 mm

A - Dimension

0.0949 in2.41 mm

H - Dimension

0.2953 in7.5 mm

R - Dimension

0.4091 in10.39 mm

J - Dimension

0.1252 in3.18 mm

P - Dimension

4.5827 in116.4 mm

G - Dimension

0.4134 in10.5 mm

Ds - Dimension

3/8-24UNF

Basic Load Rating

11,500 lbf

Basic Static Load Rating

7,940 lbf

Weight

4.17 lb

Seal Type

B-Type