COMPANY HEADER
Terms
Request Information
Set Screw Lock.
  • B-type seal available in all styles and sizes
  • L3-type seal available in SUC units only. Limited sizes. Consult IPTCI for speed limitations.
Unit of Measure

d - Bore Dia. of Bearing

2.25 in

D - Dimension

4.3307 in110 mm

Bi - Dimension

2.5630 in65.1 mm

Be - Dimension

1.0630 in27 mm

N - Dimension

1.0000 in25.4 mm

M - Dimension

1.5630 in39.7 mm

G - Dimension

0.4134 in10.5 mm

Ds - Dimension

3/8-24UNF

Basic Load Rating

8,910 lbf

Basic Static Load Rating

5,870 lbf

Weight

3.68 lb

Seal Type

B-Type