COMPANY HEADER
Terms
Request Information
Set Screw Lock, Narrow Inner Race, Relubricatable
Unit of Measure

d - Bore Dia. of Bearing

30 mm

D - Dimension

2.4409 in62 mm

Bi - Dimension

1.1417 in29 mm

Be - Dimension

0.6299 in16 mm

N - Dimension

0.3150 in8 mm

M - Dimension

0.8267 in21 mm

G - Dimension

0.2362 in6 mm

Ds - Dimension

1/4-28UNF

Basic Load Rating

3,710 lbf

Basic Static Load Rating

2,020 lbf

Weight

0.68 lb

Seal Type

K-Type