COMPANY HEADER
Terms
Request Information
With Eccentric Locking Collar.
  • B-type seal available in all styles and sizes
  • L3-type seal available in SUC units only. Limited sizes. Consult IPTCI for speed limitations.
Unit of Measure

d - Bore Dia. of Bearing

1.9375 in

D - Dimension

3.5433 in90 mm

Bi - Dimension

2.2480 in57.1 mm

Be - Dimension

0.9449 in24 mm

N - Dimension

0.7480 in19 mm

M - Dimension

0.9685 in24.6 mm

G - Dimension

0.2677 in6.8 mm

Ds - Dimension

5/16-24UNF

Basic Load Rating

6,590 lbf

Basic Static Load Rating

4,070 lbf

Weight

2.29 lb

Seal Type

B-Type