COMPANY HEADER
Terms
Request Information
Set Screw Lock
Unit of Measure

d - Bore Dia. of Bearing

2.1875 in

D - Dimension

3.9370 in100 mm

Bi - Dimension

2.1890 in55.6 mm

Be - Dimension

0.9843 in25 mm

N - Dimension

0.8740 in22.2 mm

M - Dimension

1.3150 in33.4 mm

G - Dimension

0.3543 in9 mm

Ds - Dimension

3/8-24UNF

Basic Load Rating

9,490 lbf

Basic Static Load Rating

6,440 lbf

Weight

2.4 lb

Seal Type

B-Type