d - Bore Dia. of Bearing |
N/A 25 mm |
D - Dimension |
N/A 2.0472 in52 mm |
Bi - Dimension |
N/A 1.3386 in34 mm |
Be - Dimension |
N/A 0.6693 in17 mm |
N - Dimension |
N/A 0.5630 in14.3 mm |
M - Dimension |
N/A 0.7756 in19.7 mm |
G - Dimension |
N/A 0.2165 in5.5 mm |
Ds - Dimension |
N/A 1/4-28UNF |
Basic Load Rating |
N/A 3,010 lbf |
Basic Static Load Rating |
N/A 1,750 lbf |
Weight |
N/A 0.44 lb |
Seal Type |
N/A B-Type |
N/A
Rings - Hard Chrome Coated |