d - Bore Dia. of Bearing |
N/A 0.5 in |
D - Dimension |
N/A 1.5748 in40 mm |
Bi - Dimension |
N/A 1.0236 in26 mm |
Be - Dimension |
N/A 0.5906 in15 mm |
N - Dimension |
N/A 0.3937 in10 mm |
M - Dimension |
N/A 0.6299 in16 mm |
G - Dimension |
N/A 0.1575 in4 mm |
Ds - Dimension |
N/A 10-32UNF |
Basic Load Rating |
N/A 2,040 lbf |
Basic Static Load Rating |
N/A 1,020 lbf |
Weight |
N/A 0.26 lb |
Seal Type |
N/A B-Type |