COMPANY HEADER
Terms
Request Information
  • Standard duty with set screw lock
  • Wide inner race
  • B-type Seals
Unit of Measure

d - Bore Dia. of Bearing

2.5 in

D - Dimension

4.7244 in120 mm

Bi - Dimension

2.5630 in65.1 mm

Be - Dimension

1.1024 in28 mm

N - Dimension

1.0000 in25.4 mm

M - Dimension

1.5630 in39.7 mm

G - Dimension

0.4724 in12 mm

Ds - Dimension

1/2-20UNF

Basic Load Rating

12,400 lbf

Basic Static Load Rating

8,760 lbf

Weight

4.28 lb

Seal Type

B-Type