d - Bore Dia. of Bearing |
N/A 2.4375 in |
D - Dimension |
N/A 4.3307 in110 mm |
Bi - Dimension |
N/A 2.5630 in65.1 mm |
Be - Dimension |
N/A 1.0630 in27 mm |
N - Dimension |
N/A 1.0000 in25.4 mm |
M - Dimension |
N/A 1.5630 in39.7 mm |
G - Dimension |
N/A 0.4134 in10.5 mm |
Ds - Dimension |
N/A 3/8-24UNF |
Basic Load Rating |
N/A 11,500 lbf |
Basic Static Load Rating |
N/A 7,940 lbf |
Weight |
N/A 3.2 lb |
Seal Type |
N/A B-Type |