COMPANY HEADER
Terms
Request Information
  • Standard duty with set screw lock
  • Wide inner race
  • B-type Seals
Unit of Measure

d - Bore Dia. of Bearing

N/A 2 in

D - Dimension

N/A 3.9370 in100 mm

Bi - Dimension

N/A 2.1890 in55.6 mm

Be - Dimension

N/A 0.9843 in25 mm

N - Dimension

N/A 0.8740 in22.2 mm

M - Dimension

N/A 1.3150 in33.4 mm

G - Dimension

N/A 0.3543 in9 mm

Ds - Dimension

N/A 3/8-24UNF

Basic Load Rating

N/A 9,490 lbf

Basic Static Load Rating

N/A 6,440 lbf

Weight

N/A 2.78 lb

Seal Type

N/A B-Type