d - Bore Dia. of Bearing |
N/A 50 mm |
D - Dimension |
N/A 3.5433 in90 mm |
Bi - Dimension |
N/A 2.0315 in51.6 mm |
Be - Dimension |
N/A 0.9449 in24 mm |
N - Dimension |
N/A 0.7480 in19 mm |
M - Dimension |
N/A 1.2835 in32.6 mm |
G - Dimension |
N/A 0.3543 in9 mm |
Ds - Dimension |
N/A 3/8-24UNF |
Basic Load Rating |
N/A 7,400 lbf |
Basic Static Load Rating |
N/A 4,910 lbf |
Weight |
N/A 1.76 lb |
Seal Type |
N/A B-Type |