COMPANY HEADER
Terms
Request Information
  • Standard duty with set screw lock
  • Wide inner race
  • B-type Seals
Unit of Measure

d - Bore Dia. of Bearing

1.6875 in

D - Dimension

3.3465 in85 mm

Bi - Dimension

1.9370 in49.2 mm

Be - Dimension

0.8661 in22 mm

N - Dimension

0.7480 in19 mm

M - Dimension

1.1890 in30.2 mm

G - Dimension

0.3150 in8 mm

Ds - Dimension

5/16-24UNF

Basic Load Rating

7,110 lbf

Basic Static Load Rating

4,460 lbf

Weight

1.63 lb

Seal Type

B-Type