COMPANY HEADER
Terms
Request Information
  • Standard duty with set screw lock
  • Wide inner race
  • B-type Seals
Unit of Measure

d - Bore Dia. of Bearing

1.4375 in

D - Dimension

2.8346 in72 mm

Bi - Dimension

1.6890 in42.9 mm

Be - Dimension

0.7874 in20 mm

N - Dimension

0.6890 in17.5 mm

M - Dimension

1.0000 in25.4 mm

G - Dimension

0.2559 in6.5 mm

Ds - Dimension

5/16-24UNF

Basic Load Rating

5,535 lbf

Basic Static Load Rating

3,340 lbf

Weight

0.99 lb

Seal Type

B-Type