COMPANY HEADER
Terms
Request Information
  • Standard duty with set screw lock
  • Wide inner race
  • B-type Seals
Unit of Measure

d - Bore Dia. of Bearing

30 mm

D - Dimension

2.4409 in62 mm

Bi - Dimension

1.50 in38.1 mm

Be - Dimension

0.7480 in19 mm

N - Dimension

0.6260 in15.9 mm

M - Dimension

0.8740 in22.2 mm

G - Dimension

0.2362 in6 mm

Ds - Dimension

1/4-28UNF

Basic Load Rating

4,200 lbf

Basic Static Load Rating

2,430 lbf

Weight

0.71 lb

Seal Type

B-Type