COMPANY HEADER
Terms
Request Information
  • Cast iron housing
  • Narrow inner race bearing
  • K-type seals
  • Set screw lock
  • Eccentric locking collar
Unit of Measure

d - Shaft Dia.

N/A 45 mm

A - Dimension

N/A 5 13/32 in137 mm

E - Dimension

N/A 4 1/8 in105 mm

I - Dimension

N/A 55/64 in22 mm

G - Dimension

N/A 5/8 in16 mm

L - Dimension

N/A 1 1/2 in38 mm

S - Dimension

N/A 5/8 in16 mm

Z - Dimension

N/A 2 5/32 in54.7 mm

Bi - Dimension

N/A 1.7205 in43.7 mm

N - Dimension

N/A 0.4331 in11 mm

M - Dimension

N/A 0.7559 in19.2 mm

K - Dimension

N/A 2.5000 in63.5 mm

Bolt Used

N/A 9/16 in

Bearing No.

N/A SA 209

Housing No.

N/A F 209

Weight

N/A 5.2 lb

Seal Type

N/A K-Type