COMPANY HEADER
Terms
Request Information
  • Cast iron housing
  • Narrow inner race bearing
  • K-type seals
  • Set screw lock
  • Eccentric locking collar
Unit of Measure

d - Shaft Dia.

N/A 40 mm

A - Dimension

N/A 5 1/8 in130 mm

E - Dimension

N/A 4 in102 mm

I - Dimension

N/A 53/64 in21 mm

G - Dimension

N/A 19/32 in15 mm

L - Dimension

N/A 1 13/32 in36 mm

S - Dimension

N/A 35/64 in14 mm

Z - Dimension

N/A 2 1/8 in53.7 mm

Bi - Dimension

N/A 1.7205 in43.7 mm

N - Dimension

N/A 0.4331 in11 mm

M - Dimension

N/A 0.7559 in19.2 mm

K - Dimension

N/A 2.3740 in60.3 mm

Bolt Used

N/A 1/2 in

Bearing No.

N/A SA 208

Housing No.

N/A F 208

Weight

N/A 4.2 lb

Seal Type

N/A K-Type