COMPANY HEADER
Terms
Request Information
  • Cast iron housing
  • Narrow inner race bearing
  • K-type seals
  • Set screw lock
  • Eccentric locking collar
Unit of Measure

d - Shaft Dia.

1 5/16 in

A - Dimension

4 19/32 in117 mm

E - Dimension

3 5/8 in92 mm

I - Dimension

3/4 in19 mm

G - Dimension

19/32 in15 mm

L - Dimension

1 11/32 in34 mm

S - Dimension

33/64 in13 mm

Z - Dimension

1 15/16 in49 mm

Bi - Dimension

1.5315 in38.9 mm

N - Dimension

0.3740 in9.5 mm

M - Dimension

0.6260 in15.9 mm

K - Dimension

2.1890 in55.6 mm

Bolt Used

7/16 in

Bearing No.

SA 207-21

Housing No.

F 207

Weight

3.30 lb

Seal Type

K-Type