COMPANY HEADER
Terms
Request Information
  • Cast iron housing
  • Narrow inner race bearing
  • K-type seals
  • Set screw lock
  • Eccentric locking collar
Unit of Measure

d - Shaft Dia.

N/A 0.5 in

A - Dimension

N/A 3.00 in76 mm

E - Dimension

N/A 2 1/8 in54 mm

I - Dimension

N/A 21/32 in16.7 mm

G - Dimension

N/A 3/8 in10 mm

L - Dimension

N/A 1 3/32 in28 mm

S - Dimension

N/A 7/16 in11 mm

Z - Dimension

N/A 1 17/32 in38.9 mm

Bi - Dimension

N/A 1.1260 in28.6 mm

N - Dimension

N/A 0.2559 in6.5 mm

M - Dimension

N/A 0.4960 in12.6 mm

K - Dimension

N/A 1.1260 in28.6 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A SA 201-8

Housing No.

N/A F 203

Weight

N/A 1.2 lb

Seal Type

N/A K-Type