d - Shaft Dia. |
N/A 30 mm |
A - Dimension |
N/A 4.25 in108 mm |
E - Dimension |
N/A 3.25 in83 mm |
I - Dimension |
N/A 53/64 in21 mm |
G - Dimension |
N/A 5/8 in16 mm |
L - Dimension |
N/A 1 11/32 in34 mm |
S - Dimension |
N/A 33/64 in13 mm |
Z - Dimension |
N/A 2 in51.1 mm |
Bi - Dimension |
N/A 1.9016 in48.3 mm |
N - Dimension |
N/A 0.7165 in18.2 mm |
M - Dimension |
N/A 0.7165 in18.2 mm |
J - Dimension |
N/A 0.4685 in11.9 mm |
K - Dimension |
N/A 1.7520 in44.5 mm |
Bolt Used |
N/A 7/16 in |
Bearing No. |
N/A NA 206 |
Housing No. |
N/A F 206 |
Weight |
N/A 2.9 lb |
Seal Type |
N/A B-Type |