d - Shaft Dia. |
N/A 1 in |
A - Dimension |
N/A 3 3/4 in95 mm |
E - Dimension |
N/A 2.75 in70 mm |
I - Dimension |
N/A 25/32 in20 mm |
G - Dimension |
N/A 19/32 in15 mm |
L - Dimension |
N/A 1 7/32 in31 mm |
S - Dimension |
N/A 29/64 in11.5 mm |
Z - Dimension |
N/A 1 27/32 in46.9 mm |
Bi - Dimension |
N/A 1.7441 in44.3 mm |
N - Dimension |
N/A 0.6850 in17.4 mm |
M - Dimension |
N/A 0.6850 in17.4 mm |
J - Dimension |
N/A 0.3740 in9.5 mm |
K - Dimension |
N/A 1.5000 in38.1 mm |
Bolt Used |
N/A 3/8 in |
Bearing No. |
N/A NA 205-16 |
Housing No. |
N/A F 205 |
Weight |
N/A 2.1 lb |
Seal Type |
N/A B-Type |