COMPANY HEADER
Terms
Request Information
Standard duty with eccentric locking collar.
  • Cast iron housing
  • Wide inner race bearing
  • B-type or L3-type seals
Unit of Measure

d - Shaft Dia.

17 mm

A - Dimension

3.00 in76 mm

E - Dimension

2 1/8 in54 mm

I - Dimension

21/32 in16.7 mm

G - Dimension

3/8 in10 mm

L - Dimension

1 3/32 in28 mm

S - Dimension

7/16 in11 mm

Z - Dimension

1 37/64 in40.1 mm

Bi - Dimension

1.4685 in37.3 mm

N - Dimension

0.5472 in13.9 mm

M - Dimension

0.5472 in13.9 mm

J - Dimension

0.3740 in9.5 mm

K - Dimension

1.1260 in28.6 mm

Bolt Used

3/8 in

Bearing No.

NA 203

Housing No.

F 203

Weight

1.3 lb

Seal Type

B-Type