d - Shaft Dia. |
N/A 12 mm |
A - Dimension |
N/A 3.00 in76 mm |
E - Dimension |
N/A 2 1/8 in54 mm |
I - Dimension |
N/A 21/32 in16.7 mm |
G - Dimension |
N/A 3/8 in10 mm |
L - Dimension |
N/A 1 3/32 in28 mm |
S - Dimension |
N/A 7/16 in11 mm |
Z - Dimension |
N/A 1 37/64 in40.1 mm |
Bi - Dimension |
N/A 1.4685 in37.3 mm |
N - Dimension |
N/A 0.5472 in13.9 mm |
M - Dimension |
N/A 0.5472 in13.9 mm |
J - Dimension |
N/A 0.3740 in9.5 mm |
K - Dimension |
N/A 1.1260 in28.6 mm |
Bolt Used |
N/A 3/8 in |
Bearing No. |
N/A NA 201 |
Housing No. |
N/A F 203 |
Weight |
N/A 1.3 lb |
Seal Type |
N/A B-Type |