d - Shaft Dia. |
N/A 0.75 in |
A - Dimension |
N/A 3 17/32 in90 mm |
E - Dimension |
N/A 2 13/16 in71.5 mm |
I - Dimension |
N/A 7/16 in11 mm |
G - Dimension |
N/A 7/16 in11 mm |
L - Dimension |
N/A 25/32 in20 mm |
S - Dimension |
N/A 25/64 in10 mm |
B - Dimension |
N/A 2 13/32 in61 mm |
Z - Dimension |
N/A 1 5/32 in29 mm |
Bi - Dimension |
N/A 0.9843 in25 mm |
N - Dimension |
N/A 0.2756 in7 mm |
Bolt Used |
N/A 5/16 in |
Bearing No. |
N/A SB 204-12G |
Housing No. |
N/A LF 204 H4 |
Weight |
N/A 0.7 lb |
Seal Type |
N/A K-Type |